Part Number: LMX2571
DEARS.
The customer is currently reviewing the LMX2571 and is using the TI PLL simulation tool.
Ext VCO used by customers ranges from 330 MHz to 440 MHz, Kvco 20 MHz / V.
LMX 2571 setting values are Reference clock 50.4MHz, PDF 4.2MHz, charge pump 0.625mA.
Loop bandwidth 1kHz setting.
When applied at 1kHz in the tool, it is displayed as actual 1.23kHz.
The operating frequency range is 350 MHz to 420 MHz.
When LMX2571 Ext VCO is applied Lock time 2.72 ms result.
Is fast lock and switching circuitry applied?
If it is the result of an unapplied state, how can the lock time improve?
When applying fast lock / switching circuitry, guidance on lock time (condition within settling frequency 100 Hz) is necessary.
Thank you.