Part Number: LMK04828
Other Parts Discussed in Thread: CODELOADER
I need 10 pairs of DCLK and SYSREF to serve 10 DAC chips.
DCLK = 156.25MHz,SYSREF = 19.53125MHz
a LMK04828 can provide 7 pairs of DCLK and SYSREF,so i need two LMK04828 in parallel.
Master Reference input:100MHz,the master LMK04828 provide 156.25MHz DCLK and 19.53125MHz SDCLK(continuous,used for SYNC input for slaves)
SYNC PIN and CLKIN0 PIN of master LMK are not used
my problem is:DCLK output of two slave LMK are not phase alligned.and no SYSREF output.
I use the Clock Configuration Tools to export register values,a SPI mater module in FPGA finish LMKs setting.
where did i wrong??