Part Number: CDCE18005
Other Parts Discussed in Thread: LMK00338
Hi, Mike here,
We're looking to use the CDCE18005 in a very low Phase Noise design to distribute a 10MHz clock.
Can you provide Phase Noise plot for 10MHz ?
Here are the specs we are trying to meet, ca you suggest the best part ?
Clock distribution 2 input Muxed to 5 outputs.
Voltage input = 0.4Vp-to-p to 5Vp-to-p (I'm thinking we night need to use a capacitive divider to reach these figures)
Phase Noise for 10MHz:
1Hz = -75dBc/Hz
10Hz = -110dBc/Hz
100Hz = -130dBc/Hz
1kHz = -140dBc/Hz
Vout = CMOS (2.5 to 3.3V in 50 Ohm load)
Thank you.
Mike Lorenz
Sr. Eng.