Part Number: CDCI6214
Hi team,
Could you provide the Maximum value of RMS phase jitter for each output about two case ?
My customer is thinking to use this for their next project.
[ Condition ]
■Input
CLK 27MHz(OSC※)
Case1 Xtal
Case2 Xtal oscillator
Phase noise (dBc / Hz)
Fout ± 1kHz(Typ.) -145 -140 -135 -126 -119
Fout ±100kHz(Typ.) -160 -156 -154 -151 -146
■Output CLK
1. LVDS 148.5MHz
2. LVDS 148.3516MHz
3. LVDS 300MHz
4. LVDS 100MHz
5. LVCMOS 27MHz
Of course, I saw the D/S P.12 but it seems to depend on condition.
Best Regards,
Saki
(dBc / Hz)
> > > Fout ± 1kHz(Typ.) -145 -140 -135 -126 -119
> > > Fout±100kHz(Typ.) -160 -156 -154 -151 -146