Part Number: LMX2595
Hi TI-Experts,
could you provide information about the absolute Phase Drift and Accuracy of two synced devices? Are these parameters affected when running the PLL in an Integer-Mode with CHDIV=1 (SYNC Category1 -> No Sync Mode required), since we want to maintain a 400 MHz PFD frequency to keep the Phase Noise as low as possible.
Thanks!