The board designed by ourselves, the same output circuit design and the same LDO provide 3.3V power supply for vcc_clkout.
Using software to configure the same frequency output frequency (2.4 GHz) and the same level standard (LVPECL 2000 mVpp), OSC_MUX of PLL2 only chooses VCO, but the output phenomenon is that the indicator lamp shows that PLL1 and PLL2 are locked, but only clkout6 has 2.4 GHz output of 1500 mVpp, clkout0 and clkout2 can only see about 10 mVpp output.