Other Parts Discussed in Thread: LMK00804B
Hello
I'm looking for level translator with single channel/ two channel translation for high speed LVCMOS clock. Input clock is at 1.8V level and output clock should support 1.2V, 1.5V and 1.8V level (1V to 1.8V support is desirable). Fmax is 300MHz.
Kindly suggest a part with mentioned specifications.
Regards
Nidhi P Shetty