Part Number: CDCE62005EVM
Other Parts Discussed in Thread: CDCE62005
Dear Sir
I want made 210MHz clock generation by CDCE62005 EVM.
so I input 10MHz on PRI ref port of CDCE62005 EVM, but I can't get output clock.
Datasheet also descript to Max input clock value and can't find minimum input clock value.
can I get information of minimum input clock?
If I ware supply 10MHz to PRI Ref port, Is this made 210MHz?