Question about temperature range of the IC CGS74LCT2524 of National Semiconductor Acquired by TI. (I got in "Part Number" field - Part number "CGS74LCT2524" not recognized).
In datasheet of the part CGS74CT2524M and CGS74LCT2524M ( National Semiconductor / TI ) Clock Driver - the temperature range on the first page of datasheet is "Industrial temperature of −40°C to +85°C"
but in Ordering information "74" in part number defined as commercial and industrial (which is real?)
On all distributor sites as Digikey, Arrow, Mouser etc,. the temperature range for the part is −40°C to +70°C
Which temperature range is true for this part?
Thanks,
Sergey L.