Part Number: LMK04100
Other Parts Discussed in Thread: LMK04208
Hello,
Our customer look for Audio system clock PLL.
Input is Audio Word Clock which is 44.1KHz and Outputs are x512=22.579MHz and x1024=45.158MHz.
It seems LMK04100 can accept 0.001MHz input clock. Can we recommend to use this PLL for Audio clock generation?
Do you have any other suitable PLL device to achieve lower Jitter and Phase noise performance?
Regards,
Mochizuki