Part single ended outputs are normally biased through either a 50 ohm resistor or 1nH inductor per specs. Can I control the RF output level by setting up a current source (connected to the output through the inductor or resistor) that I vary from 0 to some max?