Part Number: LMX2594EVM
Hello,
I'd like to request further information (from what is available in the product's datasheet) on the performance of this evaluation board.
Specifically, do you have data on the variation in output power in relation to temperature at a fixed frequency of 4 GHz (or in the 4 GHz range). Additionally, at a fixed temperature and frequency (say a room temperature of 25 C and a frequency of 4 GHz) what is the maximum expected variation/error in the output power. If possible, charts or tables with this information would be very helpful.
Thank you for any help.
Regards,
Daniel