Part Number: LMX2595
We are using LMX2595 at high frequencies 14, 16, 18, 20 GHz. as per Graph variation in power level with temperature is high
at 14 GHz variation is 3 dB over Temp
at 16 GHz variation is 4 dB over Temp
at 18 GHz variation is 4 dB over Temp
at 20 GHz variation is 6 dB over Temp
Can you recommend ways to make variation less sensitive to temperature i.e keep variation +/- 1dB