Part Number: LMX2572LP
Hi TI Experts,
we are using LMX2572LP in our Digital Mobile Radio at 136-174 MHz frequencies.
We are struggling to solve the spur issues of LMX2572LP at 192 kHz modulating sampling rate.
However, we observed that the spur level is changing wrt the output frequency. as follows:
frequency : 136 to 154 MHz spur level: -90 dBc
frequency : 155 to 161 MHz spur level: -65 dBc (this is an issue for our DMR)
frequency :162 to 174 MHz spur level: -90 dBc
could you check and advise please, why the spur level between 155 and 161 MHz is higher than the other frequencies?
Reference frequency is 48 MHz CMOS.
Thanks and kind regards,
kara