Part Number: LMK04816
Other Parts Discussed in Thread: PLLATINUMSIM-SW
From LMK04816 datasheet:
1. PLL1 typically uses a narrow loop bandwidth (10 to 200 Hz) to:
- retain frequency accuracy of external reference clock
- suppress high offset frequency phase noise (I suppose it means suppress high frequency phase noise from external reference input? or noise source from PLL1 or external VCXO?)
2. PLL2 can operate with a wide loop bandwidth (50k to 200kHz) to:
- take advantage of superior high offset frequency phase noise of internal VCO
But from TI's Clock Conditioner Owner’s Manual (SNAA103), the loop bandwidth is at the crossover frequency of unshaped PLL noise and free-running VCO noise in order to minimized Integrated phase noise:
So here's the question, if the PLL noise is unchanged but VCO noise improve (in the case of LMK04816 PLL2 internal VCO), wouldn't the crossover frequency become smaller (shift to the left)?
Then how can PLL2 which operate with a wider loop bandwidth take advantage of superior high offset frequency phase noise of internal VCO since the phase noise is now dominated by PLL noise at high frequency with wider loop bandwidth?