Part Number: CDCE6214
Other Parts Discussed in Thread: TICSPRO-SW,
Dear CTS Team, I need your help.
Please kindly advice how to set-up internal register setting ? I am reviewing datasheet but it is very complicated for me.
Output:
OUT0 Output:13.500MHz LVCMOS
OUT4_P Output:13.500MHz LVCMOS
Input: it depended on the external circuit exchanging together then input into preref input.
Case 1 PREREF_P Input 74.250 MHz LVCMOS Clock rate: 2/11
or Case 2 PREREF_P Input LVCMOS clock rate: 91/500
Please also advice un-used pins following.
PREREF_N input: Pull-down
SECREF_P,N Input
OUT1,2,3_P,N Output
OUT4_N Output