Other Parts Discussed in Thread: LMK04808
Dear Sir/Madam,
From a performance perspective (Phase noise and RMS jitter) is it better to use LVPECL or LVDS/HSDS when the receiver has internal termination.
The DCLKoutX frequency is 2600MHz and the receiver has internal termination.
Receiver:
HSDS 6ma, 8ma is suitable. 10ma is not
LVDS is suitable.
LVPECL 1600mV is suitable. 2000mV is not
Driver: PECL
Driver: LVDS/HSDS
Regards Joe