Hello Sir,
I am using a number of LVDS clock repeaters and synthesizers (CDCLVD1208RHDT, CDCE62005RGZT, LMK00105SQE/NOPB) in our design. All these parts are QFN package.
I need following parameters for Soldering / Reflow procedure of these parts:
1. Pre heat Temperature range
2. Pre heat duration
3. Liquidus Temperature
4. Time above liquidus temp
5. Reflow Temperature Range
6. Pre heat ramp up rate
7. Reflow ramp up rate
8. Ramp down rate
I got following profile in an application note of TI; but did not get the values of these parameters.
Please provide these details.
Regards,
Vijetha