尊敬的先生/女士,
GreenSoft Technology 是全球电子行业环境合规数据管理服务和软件的领先供应商 ( http://www.greensofttech.com ),已与梅特勒-托利多 THORNTON 签订合同,收集从贵公司采购的部件的合规数据。请注意,梅特勒-托利多 THORNTON 可能不会直接从贵公司购买,而是通过供应商或分销商购买。此外,您可能需要从您的供应商(例如原材料制造商)那里收集材料或合规文件以满足客户的要求。感谢您对最终客户的支持。
他们请求数据的部分之一是:
零件号:DAC8411
描述:DAC 16 位 Sgl Ch 80uA 1.8V-5.5V
能否请您提供以下这部分的环境合规数据:
- RoHS 2(2015/863/EU 和 2011/65/EU)合规证书 (CoC)。2015 年 6 月 4 日发布的 2015/863/EU 指令修订了 RoHS 2 2011/65/EU 以包含 4 种额外的受限物质。
- REACH 声明或 SVHC 证书。如果产品包含任何 SVHC 或 REACH - Annex XIV 物质,请提供物质名称和浓度,以及未来消除使用的计划。
- 如果确定了可报告的 SVHC,则此类物品或复杂物体(产品)中的关注物质(SCIP – 根据废物框架指令 2008/98/EC,由指令 (EU) 2018/851 修订)
- 完整材料披露 (FMD)、MSDS 或标准格式的类似文件(如果有)
- 生命周期状态
- Contain any CA Prop65 (whether the part contains any CA Prop65 Substance that does not meet the Safe Harbor requirements.) (Yes, No). If it does, please the substance name and its CAS number, the type of toxicity (Cancer or reproductive toxicity) and the location of the substance.
Generally, the parts applicable for 6a/6b/6c RoHS alloy exemptions would form an article, such as a pin, connector shell, standoff, screw, or bracket. Therefore, Lead concentration of such parts is likely to exceed 1000ppm at Article level, which needs your further support to provide the SCIP information. However, if you confirm your products are SVHC compliant, please provide the Article Name.
If you cannot recognize a part or it’s incorrect, please indicate such in your feedback.
Please respond by August 20, 2021 or provide an expected date of completion and we will follow up. We may contact you if any clarification is needed. Mettler-Toledo THORNTON is committed to providing its customers with products that meet the highest standards of innovation, performance and environmental safety and expects your timely response
If you have any questions, you can contact me at Ana@greensoft-china.com or call +1 323-254-5961 x813 (I am based in China; we also have someone in our US office that can answer your questions).
Best regards,
Ana Zhang
Project Engineer
GreenSoft Technology, Inc.
155 S. El Molino Ave, Suite 100,
Pasadena, CA 91101, USA
Ph: 323.254.5961
GreenSoft Technology – China Office
No 368, North Xinshi Rd, FL12
中国河北石家庄
电话:+86-311-8386-4638