Hi Team,
I’m using 12MHz sampling clock with the AFE5809, so I choose the 5MHz LPF before ADC. The input signal scans 1MHz ~ 6MHz, but I cannot see obvious suppression above 5MHz. What’s wrong?
The commands set for AFE5809 through SPI is as follows:
1 (addr 0x01)0000 0001 (data)1000 1000 0000 0000
Bit[11]=1 to suppress low frequency noise; bit[15]=1 to Enable single end clock
2 (addr 0x02)0000 0010 (data)0000 0000 0000 0000
bit[15:13]=000, normal operation
3 (addr 0x0a)0000 1010 (data)0000 0001 0000 0000
bit[8]=1 to make outputs of test pattern of the 8 channels to perform synchrously. That is, I tested to set the above register to Test Pattern and got a satisfied synchrous outputs of test patterns.
4 (addr 0x16)0001 0110 (data)0000 0000 0000 0001
bit[0]=1 to disable digital demodulator
5 (addr 0x33)0011 0011 (data)0000 0000 0000 1000
bit[3:1]=100 set LPF 10MHz, bit[13]=0 PGA gain-24dB
6 (addr 0x3d)0011 1101 (data)0100 0000 0000 0000
bit[14]=1 to enable 5MHz_LPF
7 (addr 0x34)0011 0100 (data)0000 0001 0000 0000
bit[7:6]=00 set 50Ω termination,bit[8]=1 Enable termination,[14:13]=00 LNA gain 18dB
8 (addr 0x35)0011 0101 (data)0000 0000 0000 0000
bit[11:10]00- Low noise Power mode
AND I noticed the important information from the AFE5809 manual:
AFE5809 with date code later than 2014, that is date code >41XXXX, has below additional features which can be enabled by Register 61[15,14,13]. Existing analog performance remains the same. …
- 61[14] enables a first-order 5-MHz LPF filter to suppress signals >5 MHz or high-order harmonics.
…
Note: This bit is supported by AFE5809 with date code later than 2014, that is date code >41XXXX.
The topside code of my chips is 29ZNC53.
Is this the date code? 29ZNC53 > 41XXXX ?
Thanks !