Part Number: ADS124S06
Hi Dear,
ADS1224S06 Supports single ended input and differential input. When the input signal is differential, the AINP and AINN are 0.2V and -0.1V respectively.
The signal detected by ADC is the difference between AINP and AINN. Is this difference the absolute value of the two signals subtracted to obtain 0.1V? Or AINP-AINN= 0.3V?
May I ask which understanding is correct?