Part Number: AMC1305M25
Hi Team,
For each input voltage, Does the modulator have fixed-bit data output and fixed-numbers of clock? Or it just uses density of ones in the output bitstream to express input voltage value, no data format and clock format restrictions.
For example:
1.5V input -> 8 bit stream modulator data output->8 clock cycle
3.3V input -> 8 bit stream modulator data output->8 clock cycle
Best regards,
Dylan