Other Parts Discussed in Thread: ADS1235, , ADS1231, ADS1234, ADS1232, ADS1230
hi sir
i see many TI ADC for weight scale
ex:ADS1231,ADS1235,ADS1261
Do you have any comp table for me reference?
thanks
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
Hi Alex,
Below is a comparison table of the most important specifications for our weigh scale ADCs. Please let me know if you have any additional questions about any of these products or specifications.
Parameter |
Units |
Conditions |
ADS1235 |
ADS1234 |
ADS1232 |
ADS1231 |
ADS1230 |
ADS1261 |
Resolution |
Bits |
24 |
24 |
24 |
24 |
20 |
24 |
|
Output Date Rate |
SPS |
(min / max) |
2.5 / 7200 |
10 / 80 |
10 / 80 |
10 / 80 |
10 / 80 |
2.5 / 40,000 |
Input Channels |
(Differential) |
3 |
4 |
2 |
1 |
1 |
5 |
|
External VREF Inputs |
2 |
1 |
1 |
1 |
1 |
2 |
||
Package Type |
VQFN-32 |
TSSOP-28 |
TSSOP-24 |
SOIC-16 |
TSSOP-16 |
VQFN-32 |
||
Package Size |
5 mm x 5 mm |
6.4 mm x 9.7 mm |
4.4 mm x 7.8 mm |
6 mm x 9.9 mm |
4.4 mm x 5 mm |
5 mm x 5 mm |
||
Analog Supply Range |
(Unipolar) (Bipolar) |
4.75 V to 5.25 V ±2.5 V |
2.7 V to 5.3 V - |
2.7 V to 5.3 V - |
3 V to 5.3 V - |
2.7 V to 5.3 V - |
4.75 V to 5.25 V ±2.5 V |
|
Offset Error Drift |
nV/°C |
(typ / max) (G = 128) |
10 / 50 |
±10 / - |
±10 / - |
±20 / - |
±10 / - |
10 / 50 |
Gain Error Drift |
ppm/°C |
(typ / max) |
0.5 / 4 |
±2.5 / - |
±2.5 / - |
±2 / - |
±4 / - |
0.5 / 4 |
INL |
ppm |
(typ / max) |
±2 / ±10 |
±4 / - |
±4 / - |
±8 / - |
±6 / - |
±3 / ±12 |
ENOB |
bits |
(10 SPS, G = 128) |
22.9 |
22.0 |
22.0 |
19.8 |
19.8 |
22.9 |
Input Noise |
nVRMS |
(10 SPS, G = 128) |
10 |
17 |
17 |
40 |
53 |
12 |
PGA Gains |
1, 64, 128 |
1, 2, 64, 128 |
1, 2, 64, 128 |
128 |
64, 128 |
1 to 128 |
||
AC Excitation |
Yes |
- |
- |
- |
- |
Yes |
||
Auto-Zero Mode |
Yes |
- |
- |
- |
- |
Yes |
||
Signal Monitors |
Yes |
- |
- |
- |
- |
Yes |
||
Low VREF Monitor |
Yes |
- |
- |
- |
- |
Yes |
||
Power Consumption |
mA |
(typ) |
4.7 |
1.5 |
1.5 |
1 |
1 |
4.7 |
Operating Temp. Range |
-40°C to +125°C |
-40°C to +105°C |
-40°C to +105°C |
-40°C to +85°C |
-40°C to +85°C |
-40°C to +125°C |
hi Bryan
thanks for you reply
Could I know the develop story during the list ADC?
Hi Alex,
I'm sorry, I do not fully understand your question. Can you please clarify what you want?
The ADS1235 is the latest generation of weigh scale ADCs from TI, with the lowest noise and highest speed, if that is what you are asking.