Part Number: TSW40RF82EVM
Hello,
I generate a series of 64 frequencies separated by zeros on the DAC outputs of a TSW40RF82 board. I buy it with the ADC inputs.
The noise between the generated frequencies depends on the NCO value used
NCO = 200 MHz
The noise is constant.
NCO = 250MHz
NCO = 300MHz
What is the cause of this form of noise?
Note: the position in x is related to non-synchronization transmission reception.
Best regards
Marcel