Part Number: PSPICE-FOR-TI
When troubleshooting problems with PSpice for TI or TI-developed PSpice models, we may need certain log files. The file locations are often determined by Microsoft Windows environment variables such as "HOME" and "APPDATA"…
TI is pleased to announce a new C28/CLA compiler version 21.12.0.STS which includes the following new features:
Available in release 21.12.0.STS:
Interrupt save/restore efficiency improvement
Performance improvements in reducing register spilling
Performance…
Part Number: CODECOMPOSER
Is Code Composer Studio open to exploitation from the Log4J vulnerability since it includes the log4j JAR files within the Eclipse plugins directory (v9.3)?
I could not find CCS or Eclipse mentioned on the GitHub site: GitHub…
Part Number: PSPICE-FOR-TI
Also, How do I add additional options to the simulation profile in PSpice for TI?
The following steps may resolve convergence errors if you see the message above: INFO(ORPSIM-16594): To improve Pseudotransient Convergence and…
Part Number: PSPICE-FOR-TI
PSpice for TI provides symbols for SPICE primitives such as BJT, MOSFET and DIODE. A generic model is provided but you can modify them to use your own device models. Here is an example.
Instantiate the part DbreakZ. It will…
The necessary information depends on the scenario.
If you have a problem with installation, please share the installation log. Instructions can be found here
If you have successfully installed PSpice for TI, and you now have a licensing error, please check…
Part Number: PSPICE-FOR-TI
You can install PSpice for TI and other Cadence Allegro products on the same computer, as long as they are all installed into separate directories.
If you have multiple Allegro products, you might have used the switch release…