Sorry for the inconvenience caused due to delay in the code availability. Please find the below link to download sample code,
The .zip file contains the source code which enables Lightcrafter control through APIs via USB.
DLP LightCrafter Sample Code 1.0.zip : Contains implementation of DM365 command interface definitions. This code initializes the Lightcrafter and allows sending/ receiving of the data packets and command line control.
DLP LightCrafter Sample Linux Application 1.0.zip : A linux application has been created with the above source code. This application demonstrates different display modes, current control of LEDs and creation of solutions.
Further details are provided in the Readme files.
Regards,
Divya