Part Number: AM5728
Tool/software: Linux
We have an AM5728 product based on the TI EVM. We have two PEX 8606 PCIe switches attached to the PCI RC.
We have split the controller into two separate bridges as discussed in https://e2e.ti.com/support/embedded/linux/f/354/t/595948.
[ 1.847038] PCI host bridge /ocp/axi@0/pcie_rc@51000000 ranges:
[ 1.847050] No bus range found for /ocp/axi@0/pcie_rc@51000000, using [bus
00-ff]
[ 1.847084] IO 0x20003000..0x20012fff -> 0x00000000
[ 1.847104] MEM 0x20013000..0x2fffffff -> 0x20013000
[ 1.849650] dra7-pcie 51000000.pcie_rc: PCI host bridge to bus 0000:00
[ 1.849665] pci_bus 0000:00: root bus resource [bus 00-ff]
[ 1.849676] pci_bus 0000:00: root bus resource [io 0x0000-0xffff]
[ 1.849687] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff]
[ 1.849721] pci 0000:00:00.0: [104c:8888] type 01 class 0x060400
[ 1.849764] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x000fffff]
[ 1.849786] pci 0000:00:00.0: reg 0x14: [mem 0x00000000-0x0000ffff]
[ 1.849853] pci 0000:00:00.0: supports D1
[ 1.849863] pci 0000:00:00.0: PME# supported from D0 D1 D3hot
[ 1.850116] PCI: bus0: Fast back to back transfers disabled
[ 1.850281] pci 0000:01:00.0: [10b5:8606] type 00 class 0x060400
[ 1.850311] pci 0000:01:00.0: ignoring class 0x060400 (doesn't match header t
ype 00)
[ 1.850560] PCI: bus1: Fast back to back transfers disabled
[ 1.850640] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff]
[ 1.850655] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff]
[ 1.850668] pci 0000:00:00.0: PCI bridge to [bus 01]
[ 1.850914] pcieport 0000:00:00.0: Signaling PME through PCIe PME interrupt
[ 1.850924] pci 0000:01:00.0: Signaling PME through PCIe PME interrupt
[ 1.850936] pcie_pme 0000:00:00.0:pcie01: service driver pcie_pme loaded
[ 1.851073] aer 0000:00:00.0:pcie02: service driver aer loaded
debian@arm:/boot$ sudo lspci
[sudo] password for debian:
0000:00:00.0 PCI bridge: Texas Instruments Device 8888 (rev 01)
0000:01:00.0 Non-VGA unclassified device: PLX Technology, Inc. PEX 8606 6 Lane, 6 Port PCI Express Gen 2 (5.0 GT/s) Switch (rev ba)
0001:00:00.0 PCI bridge: Texas Instruments Device 8888 (rev 01)
0001:01:00.0 Non-VGA unclassified device: PLX Technology, Inc. PEX 8606 6 Lane, 6 Port PCI Express Gen 2 (5.0 GT/s) Switch (rev ba)
And some further errors:
debian@arm:/boot$ sudo lspci -s 01:00.0 -v
0000:01:00.0 Non-VGA unclassified device: PLX Technology, Inc. PEX 8606 6 Lane, 6 Port PCI Express Gen 2 (5.0 GT/s) Switch (rev ba)
!!! Invalid class 0000 for header type 01
Flags: fast devsel
Bus: primary=00, secondary=00, subordinate=00, sec-latency=0
Capabilities: [40] Power Management version 3
Capabilities: [48] MSI: Enable- Count=1/4 Maskable+ 64bit+
Capabilities: [68] Express Upstream Port, MSI 00
Capabilities: [a4] Subsystem: PLX Technology, Inc. PEX 8606 6 Lane, 6 Port PCI Express Gen 2 (5.0 GT/s) Switch