Part Number: THVD1451
Other Parts Discussed in Thread: SN65HVD1474, SN65LBC179, THVD1551
Hello team,
I am looking for a TI cross-reference part for the ADM3490 3.3 V, Low Power, RS-485/RS-422 Transceiver (Full Duplex, 10 Mbps)
I have seen both the THVD1451 and SN65HVD1474 referenced as crosses previously, with the primary advantages of these devices being integrated IEC ESD protection, integrated IEC EFT (noise immunity), a higher signaling rate, and a wider Vin range.
Is one of these devices still the most similar device TI offers to the MAX490?
Thank you,
Austin Allen