Part Number: DS90CF386
Other Parts Discussed in Thread: DS90C385A
There is confirmation in the DS90CF386 and DS90C385A Specifications.
In DS90CF386 datasheet,
Output SetupTime:Min 2ns @85MHz
In DS90C385A datasheet,
Input SetupTime:Min 2.5ns @85MHz
<Question>
In DS90CF386,
1: Please tell me the specification of Min output SetupTimeValue for 71.1MHz.
2: Please tell me the specification of Min output SetupTimeValue for 51.2MHz.
In DS90C385A,
3: Please tell me the specification of Min input SetupTimeValue for 71.1MHz.
4: Please tell me the specification of Min input SetupTimeValue for 51.2MHz.
Please refer to the attached file for details.
DS90CF386_C385A_setup_time_Value.pdf
Best regards,