Part Number: SN65MLVD201
Hello,
We are using SN65MLVD201DR, half-duplex MLVDS transceiver between two units for serializing and de-serializing data. Max operating data rates is 100Mbps with 8b/10b NRZ and so highest frequency component is 50Mhz. Is there any high-speed MCU that we can use in this application or FPGA will be the only choice we'll have?
Appreciate your replay in advance.