Hi
If the following two levelshifters' logic levels SPECs does not match with the main chip logic level.
Will there be any risks involved?
e.g.
Vol 0.4 > VIL 0.15
main chip

TXS0102DCUR

VOH VDDIO*0.85(2.805V) < VIH VCCI-0.4V(2.9V).
VOL VDDIO*0.15(0.495V) > VIL 0.15
VDDIO = VCCI = 3.3V
main chip

TXS0104EPWR


VOH EVDD-0.45V( 1.35V) > VCCI-0.2V( 1.6V)
VOL 0.45V > VIL 0.15V
main chip

TXS0104EPWR