Part Number: SN65LVDS116
Other Parts Discussed in Thread: DS90LV031A, SN65LVDS31
Hi team,
Could you help to check if there are any other alternative chips with better characteristics (compared with SN65LVDS105PWR) of rising and falling time on this LVDS splitter/translator?
Requirements are described as:
- Supply voltage: 3,3V typ.
- Input type: LVTTL/LVCMOS
- Output type: LVDS
- Channel: 1:4
- Signal rate: >=400MHz
- Rise/fall time: 250ps typ.
- Package: TSSOP-16
Thanks for your time and effort.
Best,
Matt.