Part Number: TCAN4550
Hi Good Afternoon
Can you suggest the, Optocoupler part number for the below requirements mentioned for the Industrial application.
-Isolation Voltage >1000V
-Isolation Resistance 10M Ohms @ applied voltage of 1000V
-Degree of Contamination Class II as per IEC 60664-1
-Over Voltage Category Class II as per IEC 60664-1
-Operating Temperature -20 to 60'C
Regards,
Sangeeta