Tool/software:
Hi team,
I know some differents:
The 960 supports up to 4 Cameras with max datarate of 4.16Gbps/Camera. It has two CSI-2 output ports.
The 962 supports up to 4 Cameras with max datarate of 3Gbps/Camera. It has one CSI-2 output port.
The 964 supports up to 4 Cameras with max datarate of 1.9Gbps/Camera. It has two CSI-2 output ports.
Did the DS90UB964-Q1 P2P UB960-Q1 and UB962-Q1?
Thanks
Xiaoxiang