Part Number: DS90LV804
Tool/software:
The TX of the DS90LV804 shows an internal 100ohm termination resistor. With a normal configuration 100ohm termination at the RX side would this put two 100ohm resistors in parallel; the internal and external making the transmission line 50ohm differential termination instead of 100ohm? Is the DS90LV804 designed to handle 50ohm differential termination and still drive the lines within nominal LVDS logic levels (VOL 1.0V, VOH 1.4V)?
I'm guessing I will also want to add the extra 100ohm termination resistor at the RX side of the transmission line.