Other Parts Discussed in Thread: DS110DF111
Tool/software:
I'm having difficulty establishing a link using the TLK10232 internal data switch. I'm attempting to convert XFI to 10GBASE-KR ethernet by bringing XFI in on one HS channel and configuring the PHY to switch to other HS channel.


I have each HS channel configured as follows:
- Operating Mode: 10G-KR
- Lookback Mode: Transceiver
- Ref Clock Freq: 156.25 MHz
- Serial Data Rate: 10312.5 Mbps
- Enable TX
- Enable RX
- Enable ENTRACK
- TX Switch Cfg
- Disable pin switch feature
- Data Selection for TX Data Switch Source Input: Alternate channel HS data
- TX Data Switch Trigger Condition for ON/OFF Condition: OFF: Wait for OFF Trigger, ON: Any data
- Link Training: Disable
- KR FEC Control: Disable
- Auto Negotiation: Disable