Part Number: DP83867E
We are using two of the DP83867Es on our board with two separate magentics. Per the app note in the Design Layout Checklist we included a 1Meg Resistor and 0.0047uF cap tie between the grounds. The question is should we include two separate ties (one for each magnetic)? They are in very close proximity on the board. Or is a single tie suitable for both?
App note referenced below: