Part Number: SN65DSI86
Hi TI experts
We are testing MIPI to DP. During testing, we found that the DP display sometimes does not display. The register information is as follows.
```
root@valuemon64 sunhv1:/var/lib/systemd/coredump# i2cdump -f -y 4 0x2c
No size specified (using byte-data access)
0 1 2 3 4 5 6 7 8 9 a b c d e f 0123456789abcdef
00: 36 38 49 53 44 20 20 20 02 00 84 00 00 01 00 00 68ISD ?.?..?..
10: 26 00 58 00 00 00 00 00 00 00 00 00 00 00 00 00 &.X.............
20: 80 07 00 00 38 04 00 00 00 00 00 00 60 00 00 00 ??..8?......`...
30: 10 00 00 00 60 00 0c 00 80 00 20 00 00 00 00 00 ?...`.?.?. .....
40: 2c 46 00 00 80 00 c0 08 74 04 c0 00 1c 00 60 00 ,F..?.??t??.?.`.
50: 10 00 80 07 38 04 00 00 40 e4 0d 01 10 00 f0 00 ?.??8?..@????.?.
60: a0 60 a4 00 20 06 00 00 00 00 00 00 00 00 00 00 ?`?. ?..........
70: 00 00 00 00 00 01 02 01 80 01 00 00 00 00 00 00 .....?????......
80: 00 00 00 00 00 00 00 00 00 1f 7c f0 c1 07 1f 7c .........?|????|
90: f0 c1 07 24 82 10 01 04 01 00 00 00 00 00 00 00 ???$?????.......
a0: 01 ff ff 00 00 00 00 00 00 00 00 00 00 00 00 00 ?...............
b0: 04 78 ac ac 08 6c 9c 9c 0c 5c 5c 5c 0c 0c 0c 0c ?x???l???\\\????
c0: 3f 3f 0f 00 00 00 00 00 00 00 00 00 00 00 00 00 ???.............
d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 ................
e0: 01 00 00 00 00 00 06 00 00 00 00 00 00 00 00 00 ?.....?.........
f0: 00 00 00 00 00 00 40 01 00 00 00 00 00 00 00 00 ......@?........
```
What could be the possible cause?
Thanks
Best regards
Zhou Liang