Part Number: DP83826AE
Dear experts,
My customer is currently looking into the EtherCAT circuitry for a robotics humanoid motor. The key components they plan to use:
- Microcontroller TMS320F28P650SK7ZEJR
- Ethernet PHY DP83826AE
- Oscillator LMK6CE02500CDLE
- Clock Buffer LMK1C1104DQF (spreads oscillator to MCU and both PHYs)
Below you can find a quick overview to their considered bootstrap configuration.
Can you please help with the scematics review: DP83826A_Schematic_Design_Review_Checklist_v0.1.xlsx
The customer added also several additional questions in the attached file.
|
Strap |
Pin |
PHY0 |
PHY1 |
Default |
PU/PD? |
comment |
|
ModeSelect |
1 |
high |
high |
PU |
not needed |
EtherCAT -> |
|
Strap 7 |
13 |
high |
high |
PD |
PU |
FLD enabled |
|
Strap 8 |
14 |
low |
low |
PD |
not needed |
FLD enabled |
|
Strap 9 |
15 |
low |
low |
PD |
not needed |
auto MDIX enable |
|
Strap 0 |
16 |
low |
low |
PD |
not needed |
auto-negotiation enable |
|
Strap 10 |
18 |
low |
low |
PD |
not needed |
MDIX (applicable only when auto-MDIX is disabled) |
|
Strap 11 |
19 |
high |
high |
PD |
PU |
Energy Detect only |
|
Strap 6 |
20 |
high |
high |
PD |
PU |
LED1 on Pin 31 - no CLK out |
|
Strap 5 |
22 |
low |
low |
PD |
not needed |
not needed? |
|
Strap 4 |
28 |
low |
low |
PD |
PD |
ADDR |
|
Strap 3 |
29 |
low |
low |
PD |
PD |
ADDR |
|
Strap 2 |
30 |
low |
high |
PD |
PD/PU |
ADDR |
|
Strap 1 |
31 |
low |
low |
PU |
PD |
Odd Nibble Disable |
Many thanks in advance for your support,
Alba