Other Parts Discussed in Thread: DS15EA101, DS15BA101, SN65LV1224B, SN65LV1023A
Hello,
I'd like to use TI SERDES solution that application is Highpass POS system.
The system is composed with all TI as below/attached,
Would you please review a blockdiagram and the schematic whether it is collector or not?
[SERDES Interface Blockdiagram]
•Distance from Target : 40~50m, transmission speed is expected to 500Mbps.
•Interface cable : connected to CAT5e,STP cable.
•Schematic is referred to the Application Note AN-1909.
(DS15BA101 and DS15EA101 Enable Long Reach Applications for Embedded Clock SER/DES)
•And referred to DriveCable02EVK User Manual.
•Serializer : DS92LV1023EMQ (TI)
•Deserializer : DS92LV1224TMSA (TI)
•High-speed Differential Buffer : DS15BA101SDE (TI)
•Adaptive Cable Equalizer : DS15EA101SQ(TI)
•Clock Buffer : LMK00105SQE (TI)
Thanks,
eric.