Our MAX3232E charge pump design shows a fairly high ripple at V+ anv V-, about 740mV centering around ±5.5V in magnitude. This 740mV seems quite high for a power supply... what ripple voltage should we expect from this IC? This specification does not seem to appear in the datasheet.
The capacitor selection follows the 5V guidelines stated in the TI datasheet, as I understand it. We selected higher capacitor values, but maintained the presrcibed ratio of about 7:1. Our design uses C1 = 0.15µF and C2, C3, C4 = 1µF, X7R ceramic. The Vcc capacitor also has a value of 0.15µF as recommended under the "Power-Supply Decoupling" section. Adding a 3kΩ load to the V+ or V- measurement only increases the frequency of the ripple.
Please help.