Part Number: TPS65983
Hi,
Our customer use TPS65983B in Tumberbolt application which used TR DD+TPS65983.
Use configuration tool setting Tapex Creek as attached file.
1.Device 1 :PDO1/PDO2/PDO3 and PDO4(Max85W)
2.Device2:PDO1(15W)
And Intel provide the GPIO setting as below:
GPIO0: TPS65983_PA/PB_9V output
GPIO1: TPS65983_PA/PB_15V output
GPIO2: TPS65983_PA/PB_HV_EN àoutput (when Battery charging and Host in Sx, need to set to high)
GPIO3: ATX_PWR_OK input
GPIO5: TPS65983_PA/PB_20V output
GPIO6: PM_LC_ENàinput (TR LC power state)
GPIO7: PM_S3_ENàinput (TR PM_S3 state)
GPIO8: EC_I2C_IRQ2Z
~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
Can we make sure the the Creek configure setting which same as Intel GPIO setting?
Warm Regards,
Lin