Part Number: DS90UB954-Q1
Hi,
Does the 953/954 chipset support higher resolution sensors such as 5.4MP/30fps (Sony IMX390)?
In the datasheets of the 953/953 chipset, it says they support sensors of 2MP/60fps and 4MP/30fps. The FPD-LINK III line rate can be upto 4.16Gbps, and the mipi CSI-2 can be 1.66Gbps per lane.
In contrast, a 5.4MP/30fps RAW12 sensor only needs 2Gbps (5.4M*30*12=1.944Gbps), it's far from 4.16Gbps.
Thanks a lot.
Tang Yaosheng