Part Number: DS90UB935-Q1
Hi
Could you pleas let me know the total transmission rate with the following case?
Aspect: 1920x1080
Frame rate: 60fps
Bit per pix: 16bit (YUV422-8bit or RAW16bit)
Blanking area: x1.2
Calculation result: 1920 * 1080 * 60 * 16 * 1.2 = 2,388,787,200bit
≒ 2.39Gbps
Other
8b → 10b [10b → 11b] coding, CRC, control packet, etc ...
Please tell me the total transmission rate that takes into account the redundancy bits.
Also, Can DS90UB935-Q1 support the above condition?
Thanks
Muk