During testing, I have inadvertently connected both True and Complement WizardLink output signals (DOUTTXN and DOUTTXP) to a 50-ohm load to 0 V, instead of the required common-mode voltage.
The device specification does not give "absolute maximum" figures for these data lines. Will I have caused stress on the device driver outputs, potentially affecting the device reliability?