Part Number: TCA9617B
I need that the I2C voltage translator buffer works on the following conditions:
FPGA (Master) side: 3.3V or 2.5V.
Slave side: 1.8V or 2.5V or 3.3V or 5V. Only one at a time.
Frequences: 100Khz or 400Khz or 1 Mhz.
I will control the clock and the Voltage on the slave side, and choose one of the
mentioned above clocks and voltages.
I have only one slave at a time.
I'll be glad to have any suggestion of how choose pull up resistors. Should they be 820 ohm ?