Part Number: SN75DPHY440SS
Hi folks,
Using the SN75DPHY440SS to reclock MIPI CSI-2 signals, there are 4 data lanes and a single clock lane being used. The problem is being experiences is at data rates above 1.05Mbps the SN75DPHY440SS does not appear to pass the Start of Transmission (SOT) sequence through the part. Using a high speed scope the SOT is observed on the input side of the SN75DPHY440SS with no SOT on the output side. At data rates 1.05Gbps and below SOT is observed going in on the input side and output on the output side of the part. What happening with the part?
Harry