Part Number: TL16C2550
I tried to confirm below.
The result was "D0-D7" buses states are not Hi-Z in initial reset condition.
Tried with TL16C2550RHB package
- D0-D7:Open- RXA/RXB : Connected to GND directry.
- TXA/TXB : Open
- #CSA/#CSB: Pulled 3.3V via 10k ohm.
- Xtal:4MHz ceralock
- #IOW:Pulled up 3.3V via 10k ohm.
- #IOR:Connected to GND directry.
- #RTSA/RTSB: Open
- #CSTA/CSTB: Pulled H3.3V via 10k ohm.
- A0/A1/A2:Connected to GND directry.
- INTA/INTB: Open
- Reset: pulled H 3.3V via 10 k ohm
After set above circuit, I turned the power on.
(Appry 3.3V)
Then D0-7 states are not Hi-Z but Output.
After once set Reset port to L and return to H,
D0-7 states changed Hi-Z.
This result is different with your explanation.
What is the difference between your environment?