Part Number: TUSB9261
Other Parts Discussed in Thread: HD3SS3212, TIDA-00882, TUSB321, TUSB321AI
\n\r || TUSB926x Firmware v1.06 [Jan 5 2018 12:01:57] ||\n\r || Device ID: 0x0000 ||\n\r \n\r Reset Flag(s): [Watchdog] [Power-Up]\n\r \n\r [0000000001] Datapath RAM Usage: 80208 / 81920 bytes.\n\r [0000000001] Supported NCQ Depth: 32\n\r [0000000001] U1/U2 Transistions: OFF\n\r [0000000001] USB PHY Suspend: ON\n\r [0000000001] SATA LPM: OFF\n\r [0000000001] Device is Self-powered.\n\r [0000000001] -> usb_hal_init()\n\r [0000000001] USB Core Ver: 0x120a.\n\r [0000000001] USB SSC is OFF.\n\r [0000000051] -> usb_hal_connect()\n\r [0000000051][0000000051] LTSSM state = (0x5) RX DETECT.\n\r -> ahci_init()\n\r [0000000051] -> ahci_hba_reset()\n\r [0000000150] HS/FS/LS state = (0x0) ON.\n\r [0000000153] HS/FS/LS state = (0x5) EARLY SUSPEND.\n\r [0000000156] HS/FS/LS state = (0x3) SUSPEND.\n\r [0000000255] USB Reset event occurred.\n\r [0000000270] Connected at HIGH speed.\n\r [0000000270] HS/FS/LS state = (0x0) ON.\n\r [0000000306] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000306] -> ahci_port_reset(0)\n\r [0000000307] -> usb_hal_set_address() - addr: 0xf.\n\r [0000000323] -> handle_usb_set_configuration() - val = 1.\n\r [0000000361] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000361] -> ahci_port_reset(0)\n\r [0000000416] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000416] -> ahci_port_reset(0)\n\r [0000000471] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000471] -> ahci_port_reset(0)\n\r [0000000526] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000526] -> ahci_port_reset(0)\n\r [0000000581] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000581] -> ahci_port_reset(0)\n\r [0000000636] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000636] -> ahci_port_reset(0)\n\r [0000000691] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000691] -> ahci_port_reset(0)\n\r [0000000746] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000746] -> ahci_port_reset(0)\n\r [0000000801] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000801] -> ahci_port_reset(0)\n\r [0000000856] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000856] -> ahci_port_reset(0)\n\r [0000000911] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000911] -> ahci_port_reset(0)\n\r [0000000966] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000000966] -> ahci_port_reset(0)\n\r [0000001021] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001271] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001271] -> ahci_port_reset(0)\n\r [0000001326] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001326] -> ahci_port_reset(0)\n\r [0000001381] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001381] -> ahci_port_reset(0)\n\r [0000001436] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001436] -> ahci_port_reset(0)\n\r [0000001491] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001491] -> ahci_port_reset(0)\n\r [0000001546] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001546] -> ahci_port_reset(0)\n\r [0000001601] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001601] -> ahci_port_reset(0)\n\r [0000001656] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001656] -> ahci_port_reset(0)\n\r [0000001711] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001711] -> ahci_port_reset(0)\n\r [0000001766] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001766] -> ahci_port_reset(0)\n\r [0000001821] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001821] -> ahci_port_reset(0)\n\r [0000001876] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001876] -> ahci_port_reset(0)\n\r [0000001931] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [0000001931] -> ahci_port_reset(0)\n\r [0000001986] -> ahci_wait_complete() timed out! Rd: 0xfb000128 = 0x00000001, cmplt_val = 0x00000003.\n\r [00000 \n\r || TUSB926x Firmware v1.06 [Jan 5 2018 12:01:57] ||\n\r || Device ID: 0x0000 ||\n\r