Part Number: SN65DSI86
Other Parts Discussed in Thread: TEST2
Platform: Zhanrui T618-Android11.0
IC boot initialization mount successfully, back light, no image.Open self - check mode also no image display.
The register setting as below:
{//FHD, 1920 x 1080 @liupingzhang modify 20190313
//======REFCLK 27MHz ======
setRegitsterValue(0x0A, 0x87);//0x87:REFCLK 27MHz,DSIA CLK at 486 MHz
//======Single 4 DSI lanes======
setRegitsterValue(0x10, 0x26);
//======DSIA CLK FREQ 0x59:445MHz 0x61:485M 0x60:480M 0x45:345M======
setRegitsterValue(0x12, 0x61);
//======DSIB CLK FREQ 0x59:445MHz 0x61:485M 0x60:480M 0x45:345M======
//setRegitsterValue(0x13, 0x61);
//======disabled ASSR======
setRegitsterValue(0xFF, 0x07);
setRegitsterValue(0x16, 0x01);
setRegitsterValue(0xFF, 0x00);
//======enhanced framing and ASSR======
setRegitsterValue(0x5A, 0x05);//0x05
//======2 DP lanes no SSC======
setRegitsterValue(0x93, 0x20);//0x20
//======HBR (2.7Gbps)======
setRegitsterValue(0x94, 0x80);
//======PLL ENABLE======
setRegitsterValue(0x0D, 0x01);
msleep(10);
//======Verify PLL is locked======
//read 0x0A two byte, sleep 10 ms
//getRegitsterValue(0x0A);
//getRegitsterValue(0x0B);
//msleep(10);
//======POST-Cursor2 0dB ======
setRegitsterValue(0x95, 0xE1);//0xE9:1.94dB 0xE1:0dB 0xED:3.10dB
//======Write DPCD Register 0x0010A in Sink to Enable ASSR======
/*
setRegitsterValue(0x64, 0x01);
setRegitsterValue(0x74, 0x00);
setRegitsterValue(0x75, 0x01);
setRegitsterValue(0x76, 0x0A);
setRegitsterValue(0x77, 0x01);
setRegitsterValue(0x78, 0x81);
msleep(10);*/
//======0x0a:Semi-Auto Training 0x09:Fast Link Training======
setRegitsterValue(0x96, 0x09);
msleep(20);
//======Verify Training was successful======
//getRegitsterValue(0x96);
//msleep(10);
//=====CHA_ACTIVE_LINE_LENGTH is 1920 =======
setRegitsterValue(0x20, 0x80);
setRegitsterValue(0x21, 0x07);
//=====CHA_VERTICAL_DISPLAY_SIZE is 1080 =======
setRegitsterValue(0x24, 0x38);
setRegitsterValue(0x25, 0x04);
//=====CHA_HSYNC_PULSE_WIDTH is 32 positive =======
setRegitsterValue(0x2C, 0x20);//0x20
setRegitsterValue(0x2D, 0x00);//0x00
//=====CHA_VSYNC_PULSE_WIDTH is 6 positive=======
setRegitsterValue(0x30, 0x06);//0x06
setRegitsterValue(0x31, 0x00);//0x00
//=====CHA_HORIZONTAL_BACK_PORCH is 152=======
setRegitsterValue(0x34, 0x98);//0x98
//=====CHA_VERTICAL_BACK_PORCH is 50=======
setRegitsterValue(0x36, 0x32);//0x32
//=====CHA_HORIZONTAL_FRONT_PORCH is 120=======
setRegitsterValue(0x38, 0x78);//0x78
//=====CHA_VERTICAL_FRONT_PORCH is 30=======
setRegitsterValue(0x3A, 0x1E);//0x1E
//setRegitsterValue(0x3D, 0x00);
//setRegitsterValue(0x3E, 0x00);
//======DP 0x00-24bpp 0x01-18bpp======
setRegitsterValue(0x5B, 0x01);
//=====COLOR BAR disabled,0x01:Test Model=======
setRegitsterValue(0x3C, 0x00);
//======enhanced framing, ASSR, and Vstream enable======
setRegitsterValue(0x5A, 0x0C);
//======HPD Disable:0x01 Enable:0x00======
setRegitsterValue(0x5C, 0x01);
//======IRQ_EN Disable:0x00 Enable:0x01======
setRegitsterValue(0xE0, 0x01);
}